For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.
• Pure Copper
• Flexible to Wind and Vibration
• Durable and Reliable Support
• Mechanically Rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant
Cond. Size | 500 KCMIL 500 KCMIL | |
Cond. Strands | 37 37 | |
Strand Class | B B | |
Conductor Number | 1 1 | |
Approx. OD (in) (cm) | 0.813 2.07 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 1544 2298 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 0.022 0.03 | ohms/1000' ohms/km |
Max Pull Tension (lbs) (kg) | 22510 10210.36 | lbs kg |
This product can be made in variations of Hard Drawn with concentric or unilay stranding options. Tinned coated copper and Proof PositiveTM anti-theft conductors are also available upon request