Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.
Stock # | 30841101 30841101 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 643 16.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 133 198 | lbs/1000' kgs/km |
HI-SCORE triplex or paralleled 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two phase conductors and one neutral conductor are cabled to produce the triplex cable configuration. Conductors are also available paralleled.