For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.
Cond. Size | 250 KCMIL 250 KCMIL | |
Cond. Strands | 35 35 | |
Diameter Over Conductor (in) (cm) | 0.520 1.32 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x2 1x2 | |
Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
Diameter Over Armor (in) (cm) | 2.099 5.33 | inch cm |
Outer Layer Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 2.231 5.67 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2104 3131 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4500 2041.16 | lbs kg |
Min. Bend Radius (in) (cm) | 15.6 39.62 | inch cm |
* Strand count meets minimum number per ASTM