Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Stock # | 67200999 67200999 | |
Cond. Size (AWG/Kcmil) | 3/0 3/0 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.456 1.16 | inch cm |
Diameter Over Insulation (in) (cm) | 0.844 2.14 | inch cm |
Insulation Thickness (mils) (mm) | 175 4.45 | mils mm |
Diameter Over Shield (in) (cm) | 0.904 2.30 | inch cm |
Inner Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Diameter Over Armor (in) (cm) | 1.428 3.63 | inch cm |
Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
Approx. OD (in) (cm) | 1.528 3.88 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 1371 2040 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 1342 608.72 | lbs kg |
Min. Bend Radius (in) (cm) | 18.3 46.48 | inch cm |