ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported
Stock # | 14509425 14509425 | |
Codeword | HAWK HAWK | |
Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 857 21.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 624 928 | lbs/1000' kgs/km |
Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.