1431-45/7 ACSR/AW BOBOLINK 15707 LB

Southwire #: 33734529

Used as bare overhead transmission and as primary and secondary distribution cable. ACSR/AW offers strength characteristics similar to ACSR, along with slightly greater ampacity and resistance to corrosion due to aluminum-cladding of the steel core wires.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported

Specifications

Codeword BOBOLINK BOBOLINK
Size (AWG or kcmil) (mm2) 1431 KCMIL 1431 KCMIL
No. of Strands 45 45
Nom. OD (mils) (mm) 1426 36.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1570 2337 lbs/1000' kgs/km

Standards & References

Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes
  • B502 Aluminum-Clad Steel Core Wire for Use in Overhead Electrical Aluminum Conductors.
  • B549 Concentric-Lay Stranded Aluminum Conductors, Aluminum-Clad Steel Reinforced for Use in Overhead Electrical Conductors.

Construction

  1. Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.