ACSS is used for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength; it sags less than a comparable ACSR under electrical loadings; it is self-damping if prestretched during installation; and its final sags are not affected by long term creep of aluminum. The advantages make ACSS especially useful in reconductoring applications requiring increased current with existing tensions and clearances, new line applications where structures can be economized because of reduced conductor sag, new line applications requiring high emergency loadings, and lines where Aeolian vibration is a problem.
Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
687947 |
LINNET
LINNET
|
336.4 KCMIL
336.4 KCMIL
|
26
26
|
720
18.29
|
462
688
|
||||
478248 |
IBIS
IBIS
|
397.5 KCMIL
397.5 KCMIL
|
26
26
|
782
19.88
|
546
813
|
||||
614771 |
HEN
HEN
|
477 KCMIL
477 KCMIL
|
30
30
|
882
22.42
|
746
1111
|
||||
611930 |
DOVE
DOVE
|
556.5 KCMIL
556.5 KCMIL
|
26
26
|
926
23.54
|
765
1139
|
||||
662053 |
SQUAB
SQUAB
|
605 KCMIL
605 KCMIL
|
26
26
|
965
24.53
|
831
1237
|
||||
506022 |
GROSBEAK
GROSBEAK
|
636 KCMIL
636 KCMIL
|
26
26
|
990
25.16
|
874
1301
|
||||
613183 |
FLAMINGO
FLAMINGO
|
666.6 KCMIL
666.6 KCMIL
|
24
24
|
1000
25.40
|
858
1277
|
||||
612172 |
CONDOR
CONDOR
|
795 KCMIL
795 KCMIL
|
54
54
|
1091
27.73
|
1022
1521
|
||||
610361 |
CARDINAL
CARDINAL
|
954 KCMIL
954 KCMIL
|
54
54
|
1196
30.38
|
1227
1826
|
||||
606708 |
ORTOLAN
ORTOLAN
|
1033.5 KCMIL
1033.5 KCMIL
|
45
45
|
1212
30.78
|
1163
1730
|
||||
612094 |
BLUEJAY
BLUEJAY
|
1113 KCMIL
1113 KCMIL
|
45
45
|
1258
31.97
|
1254
1865
|
||||
611266 |
BUNTING
BUNTING
|
1192.5 KCMIL
1192.5 KCMIL
|
45
45
|
1302
33.08
|
1342
1998
|
||||
611205 |
PHEASANT
PHEASANT
|
1272 KCMIL
1272 KCMIL
|
54
54
|
1381
35.09
|
1634
2431
|
||||
678698 |
MARTIN
MARTIN
|
1351.5 KCMIL
1351.5 KCMIL
|
54
54
|
1423
36.16
|
1735
2582
|
||||
611439 |
LAPWING
LAPWING
|
1590 KCMIL
1590 KCMIL
|
45
45
|
1503
38.20
|
1790
2664
|
||||
602207 |
BLUEBIRD
BLUEBIRD
|
2156 KCMIL
2156 KCMIL
|
84
84
|
1762
44.76
|
2508
3732
|
Southwire's ACSS/TW conductor meets or exceeds the following ASTM specifications:
ACSS is a composite concentric-lay-stranded conductor. Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it. The steel core carries most or all of the mechanical load of the conductor due to the "0" (fully annealed or soft) temper aluminum. Steel core wires are protected from corrosion by Galfan® , zinc-5% aluminum-mischmetal alloy coating. High strength steel core, aluminized, and aluminum clad steel core is also available.