Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.
Cond. Size | 2 AWG 2 AWG | |
Conductor Number | 2 2 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.268 0.68 | inch cm |
Inner Layer Thickness (mils) (mm) | 60 1.52 | mils mm |
Ground Size | 1x6 1x6 | |
Approx. OD (in) (cm) | 0.951 2.42 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 189 281 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 305 454 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM