Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is -25°C for two-conductor cables
and -10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.
Cond. Size | 6 AWG 6 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.169 0.43 | inch cm |
Inner Layer Thickness (mils) (mm) | 50 1.27 | mils mm |
Ground Size | 1 x 8 1 x 8 | |
Outer Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.753 1.91 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 90 134 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 219 326 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM