Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.
Cond. Size | 4/0 AWG 4/0 AWG | |
Conductor Number | 2 2 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.474 1.20 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Ground Size | 1x4 1x4 | |
Approx. OD (in) (cm) | 1.552 3.94 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 563 838 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 795 1183 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM