Alflex™ Type RWA (Reduced Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
Trade Size (in) (cm) | 3/4 1.91 | inch cm |
Inner Diameter (min/max) | 0.812 / 0.835 2.06 / 2.12 | inch cm |
Outer Diameter (min/max) | 1.045 / 1.105 2.65 / 2.81 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 125 186 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 4 10.16 | inch cm |
Alflex™ Type RWA Flexible Metal Conduit meets or exceeds the following requirements:
Alflex™ Type RWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.