Data-Flex® Flexible Metal Conduit

Flexible Metal Conduit. Crush/Corrosion Resistant. Smooth Interior for Easy Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

Data-Flex® Flexible Metal Conduit is suitable of the following installations:

  • Suitable for concealed, exposed, or approved raceways
  • Can be used where listed products are not required

Specifications

Select a set of products below for more information:
Trade Size (in) (cm) Nominal Total Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
More Options
3/8 0.95
122 181
2 5.08
More Options
1/2 1.27
193 286
3 7.62
More Options
3/4 1.91
239 355
4 10.16
More Options
1 2.54
323 480
5 12.70
More Options
1-1/4 3.18
460 685
6.25 15.88
More Options
1-1/2 3.81
583 868
7.5 19.05
More Options
2 5.08
752 1119
10 25.40
More Options
2-1/2 6.35
924 1375
12.5 31.75
More Options
3 7.62
1092 1626
15 38.10
More Options
3-1/2 8.89
1261 1877
17 43.18
More Options
4 10.16
1430 2128
20 50.80

Standards & References

  • Smooth metal interior for easy wiring pulling
  • Hot-dipped, heavy zinc coating for rust/corrosion resistance
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Data-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel with a heavy zinc coating.