Titan®2 Type CB Liquidtight Flexible Metal Conduit is suitable for the following installations:
Diameter (inches) (centimeters) | |||||
Trade Size (in) (cm) | Inner Diameter (min/max) | Outer Diameter (min/max) | Nominal Total Weight (lbs/1000') (kgs/km) | Min. Bend Radius (in) (cm) | |
More Options |
1/2
1.27
|
6.220 / 6.420
15.80 / 16.31
|
0.820 / 0.840
2.08 / 2.13
|
305
454
|
6.5
16.51
|
More Options |
3/4
1.91
|
0.820 / 0.840
2.08 / 2.13
|
1.030 / 1.050
2.62 / 2.67
|
410
610
|
8.5
21.59
|
More Options |
1
2.54
|
1.041 / 1.066
2.64 / 2.71
|
1.290 / 1.315
3.28 / 3.34
|
550
818
|
13
33.02
|
More Options |
1-1/4
3.18
|
1.380 / 1.410
3.51 / 3.58
|
1.630 / 1.660
4.14 / 4.22
|
802
1194
|
16
40.64
|
More Options |
1-1/2
3.81
|
1.575 / 1.600
4.00 / 4.06
|
1.865 / 1.990
4.74 / 5.05
|
1130
1682
|
18
45.72
|
More Options |
2
5.08
|
2.020 / 2.045
5.13 / 5.19
|
2.340 / 2.375
5.94 / 6.03
|
1490
2217
|
22.25
56.52
|
Titan®2 Type CB Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
Titan®2 Type CB is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The blue jacket resists oils, mild acids and exposure to sunlight. Other jacket colors are available.