Titan®2 Type UL Liquidtight Flexible Metal Conduit is suitable of the following installations:
Diameter (inches) (centimeters) | |||||
Trade Size (in) (cm) | Inner Diameter (min/max) | Outer Diameter (min/max) | Nominal Total Weight (lbs/1000') (kgs/km) | Min. Bend Radius (in) (cm) | |
More Options |
3/8
0.95
|
0.484 / 0.504
1.23 / 1.28
|
0.690 / 0.710
1.75 / 1.80
|
241
359
|
4
10.16
|
More Options |
1/2
1.27
|
0.622 / 0.642
1.58 / 1.63
|
0.820 / 0.840
2.08 / 2.13
|
305
454
|
6.5
16.51
|
More Options |
3/4
1.91
|
0.820 / 0.840
2.08 / 2.13
|
0.103 / 0.105
0.26 / 0.27
|
410
610
|
8.5
21.59
|
More Options |
1
2.54
|
1.041 / 1.066
2.64 / 2.71
|
4.120 / 4.315
10.46 / 10.96
|
550
818
|
13
33.02
|
More Options |
1-1/4
3.18
|
1.380 / 1.410
3.51 / 3.58
|
1.630 / 1.660
4.14 / 4.22
|
802
1194
|
16
40.64
|
More Options |
1-1/2
3.81
|
1.575 / 1.600
4.00 / 4.06
|
1.865 / 1.900
4.74 / 4.83
|
1130
1682
|
18
45.72
|
More Options |
2
5.08
|
2.020 / 2.045
5.13 / 5.19
|
2.340 / 2.375
5.94 / 6.03
|
1490
2217
|
22.25
56.52
|
More Options |
2-1/2
6.35
|
2.480 / 2.505
6.30 / 6.36
|
2.840 / 2.875
7.21 / 7.30
|
1880
2798
|
29.25
74.30
|
More Options |
3
7.62
|
3.070 / 3.100
7.80 / 7.87
|
3.460 / 3.500
8.79 / 8.89
|
2350
3497
|
35
88.90
|
More Options |
3-1/2
8.89
|
3.500 / 3.540
8.89 / 8.99
|
3.960 / 4.000
10.06 / 10.16
|
2725
4055
|
40
101.60
|
More Options |
4
10.16
|
4.000 / 4.040
10.16 / 10.26
|
4.460 / 4.500
11.33 / 11.43
|
3100
4613
|
48
121.92
|
Titan®2 Type UL LFMC is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copperbonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The grey jacket resists oils, mild acids and exposure to sunlight. Also available in other colors subject to minimum runs.