Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations:
Trade Size (in) (cm) | 1-1/2 3.81 | inch cm |
Inner Diameter (min/max) | 1.575 / 1.600 4.00 / 4.06 | inch cm |
Outer Diameter (min/max) | 1.865 / 1.990 4.74 / 5.05 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 446 664 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 18 45.72 | inch cm |
Ultratite® Type NM is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.