Multiconductor Shielded Cable, Riser

Genesis Shielded Multiconductor Cables offer a versatile solution for various applications. These shielded cables minimize electrical noise and interference to protect sensitive signals.

Download Category Specifications
Excel Table

Application

Genesis® Riser Rated Shielded Multiconductor Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding No. of Strands Shielding Nominal Outside Diameter (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
2221
16 AWG 16 AWG
2 2
Stranded Stranded
Shielded Shielded
26 38
2223
14 AWG 14 AWG
2 2
Stranded Stranded
Shielded Shielded
38 57
2224
14 AWG 14 AWG
4 4
Stranded Stranded
Shielded Shielded
67 100
2229
16 AWG 16 AWG
3 3
Stranded Stranded
Shielded Shielded
35 52
2222
16 AWG 16 AWG
4 4
Stranded Stranded
Shielded Shielded
45 68
2218
18 AWG 18 AWG
10 10
Stranded Stranded
Shielded Shielded
67 100
2219
18 AWG 18 AWG
12 12
Stranded Stranded
Shielded Shielded
79 118
2214
18 AWG 18 AWG
2 2
Stranded Stranded
Shielded Shielded
17 26
2228
18 AWG 18 AWG
3 3
Stranded Stranded
Shielded Shielded
23 34
2215
18 AWG 18 AWG
4 4
Stranded Stranded
Shielded Shielded
30 45
2216
18 AWG 18 AWG
6 6
Stranded Stranded
Shielded Shielded
42 63
2217
18 AWG 18 AWG
8 8
Stranded Stranded
Shielded Shielded
56 83
2208
22 AWG 22 AWG
10 10
Stranded Stranded
Shielded Shielded
33 50
2209
22 AWG 22 AWG
12 12
Stranded Stranded
Shielded Shielded
39 58
2202
22 AWG 22 AWG
2 2
Stranded Stranded
Shielded Shielded
10 15
2204
22 AWG 22 AWG
4 4
Stranded Stranded
Shielded Shielded
16 23
2206
22 AWG 22 AWG
6 6
Stranded Stranded
Shielded Shielded
21 32
2207
22 AWG 22 AWG
8 8
Stranded Stranded
Shielded Shielded
28 41

Standards & References

Genesis® Riser Rated Shielded Multiconductor Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Shielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Foil shield over all conductors.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.