Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 345,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 1000 KCMIL 1000 KCMIL | |
No. of Strands | 58 58 | |
Insulation Thickness (mils) (mm) | 1182 30.02 | mils mm |
Nom. OD (mils) (mm) | 4357 110.69 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 6589 9805 | lbs/1000' kgs/km |