Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 138,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 3000 KCMIL 3000 KCMIL | |
No. of Strands | 306 306 | |
Insulation Thickness (mils) (mm) | 650 16.51 | mils mm |
Nom. OD (mils) (mm) | 4241 107.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 15347 22839 | lbs/1000' kgs/km |