Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 345,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
Stock # | 67325099 67325099 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 5000 KCMIL 5000 KCMIL | |
No. of Strands | 464 464 | |
Insulation Thickness (mils) (mm) | 1024 26.01 | mils mm |
Nom. OD (mils) (mm) | 5543 140.80 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 25745 38313 | lbs/1000' kgs/km |