Baron Tstat Wire

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit.

Download Category Specifications
PDF Excel Table

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
20 AWG 20 AWG
1 1
5 0.13
114 2.90
9 14
More Options
3 3
20 AWG 20 AWG
1 1
5 0.13
121 3.07
13 19
More Options
4 4
20 AWG 20 AWG
1 1
5 0.13
132 3.35
16 24
More Options
5 5
20 AWG 20 AWG
1 1
5 0.13
147 3.73
20 30
More Options
6 6
20 AWG 20 AWG
1 1
5 0.13
160 4.06
24 35
More Options
2 2
18 AWG 18 AWG
1 1
5 0.13
132 3.35
14 21
More Options
3 3
18 AWG 18 AWG
1 1
5 0.13
140 3.56
19 29
More Options
4 4
18 AWG 18 AWG
1 1
5 0.13
154 3.91
25 37
More Options
5 5
18 AWG 18 AWG
1 1
5 0.13
170 4.32
31 46
More Options
6 6
18 AWG 18 AWG
1 1
5 0.13
186 4.72
37 55
More Options
7 7
18 AWG 18 AWG
1 1
5 0.13
186 4.72
42 63
More Options
8 8
18 AWG 18 AWG
1 1
5 0.13
202 5.13
48 71
More Options
10 10
18 AWG 18 AWG
1 1
5 0.13
238 6.05
60 89
More Options
12 12
18 AWG 18 AWG
1 1
5 0.13
245 6.22
70 104

Standards & References

  • 150 Voltage rating per NEC® Article 725
  • ETL listed to UL 13
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2

Construction

  1. Solid copper conductors with 6 mils of PVC insulation
  2. Conductors are covered with a PVC jacket, Brown or White
  3. Ripcord

Resources