SPEC: 44104

5/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL listing on select items only.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
5 5
71 71
0.145 0.37
60 1.52
155 3.94
1.056 2.68
665 990
More Options
6 AWG 6 AWG
5 5
65 65
0.186 0.47
60 1.52
140 3.56
1.210 3.07
881 1311
More Options
4 AWG 4 AWG
5 5
112 112
0.235 0.60
60 1.52
155 3.94
1.399 3.55
1347 2005
More Options
2 AWG 2 AWG
5 5
168 168
0.290 0.74
60 1.52
170 4.32
1.605 4.08
1990 2961
More Options
1/0 AWG 1/0 AWG
5 5
259 259
0.379 0.96
80 2.03
260 6.60
2.041 5.18
3075 4576
More Options
2/0 AWG 2/0 AWG
5 5
324 324
0.400 1.02
80 2.03
205 5.21
2.072 5.26
3336 4965
More Options
3/0 AWG 3/0 AWG
5 5
418 418
0.480 1.22
80 2.03
205 5.21
2.153 5.47
3893 5793
More Options
4/0 AWG 4/0 AWG
5 5
532 532
0.530 1.35
80 2.03
220 5.59
2.394 6.08
5313 7907
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 60C Allowable Ampacity In Air 75C Allowable Ampacity In Air 90C
More Options
8 AWG 8 AWG
0.679 1.01
0.818 1.22
0.052 0.08
5.2 13.21
38 38
46 46
52 52
More Options
6 AWG 6 AWG
0.435 0.65
0.524 0.78
0.051 0.08
6.0 15.24
50 50
62 62
70 70
More Options
4 AWG 4 AWG
0.274 0.41
0.330 0.49
0.048 0.07
6.9 17.53
67 67
81 81
91 91
More Options
2 AWG 2 AWG
0.172 0.26
0.207 0.31
0.045 0.07
8.0 20.32
90 90
106 106
122 122
More Options
1/0 AWG 1/0 AWG
0.109 0.16
0.131 0.19
0.044 0.07
12.2 30.99
121 121
145 145
164 164
More Options
2/0 AWG 2/0 AWG
0.087 0.13
0.104 0.15
0.043 0.06
12.4 31.50
139 139
166 166
190 190
More Options
3/0 AWG 3/0 AWG
0.069 0.10
0.083 0.12
0.042 0.06
12.9 32.77
161 161
193 193
219 219
More Options
4/0 AWG 4/0 AWG
0.055 0.08
0.067 0.10
0.041 0.06
14.3 36.32
186 186
222 222
253 253

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape: Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation: Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red, green, orange
  4. Fillers: Jute fillers applied as needed to round the cable core
  5. Reinforcement Binder: Reinforcing binder with twine applied over the core
  6. Jacket: Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.