SPEC: 43602

600V CU PVC-Nylon/PVC Pairs POS

Type TC Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles with Overall Shield POS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -25°C to 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Instrumentation Cables Type TC UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -25°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal. 1 Pair is not TC-ER Rated.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km)
More Options
18 AWG 18 AWG
1 1
0.045 0.11
15 0.38
45 1.14
0.264 0.67
38 57
1.5 3.81
6.669 9.92
More Options
16 AWG 16 AWG
1 1
0.056 0.14
15 0.38
45 1.14
0.292 0.74
49 73
1.7 4.32
4.181 6.22
More Options
16 AWG 16 AWG
2 2
0.056 0.14
15 0.38
45 1.14
0.423 1.07
86 128
2.5 6.35
4.181 6.22
More Options
16 AWG 16 AWG
12 12
0.056 0.14
15 0.38
80 2.03
0.829 2.11
400 595
4.9 12.45
4.181 6.22

† 1 Pair is not TC-ER Rated.
! Tinned copper phase conductors

Size
AWG
Capacitance
pF/ft
Inductance
µH/ft
18 18
40.66 40.66
0.0957 0.0957
16 16
48.51 48.51
0.0895 0.0895

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire Type TFN
  • UL 1277 Electrical Power and Control Tray Cables
  • IEEE 383 Flame Test (70,000 btu)
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable

Construction

  1. Conductor: Class B stranded bare copper per ASTM B3 and B8
  2. Insulation: Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  3. Overall Drain Wire: Tinned Copper. Sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
  4. Binder: Mylar binder
  5. Overall Shielded: 100% coverage aluminum/polyester foil shield with a drain wire.
  6. Rip Cord: Rip cord under jacket for ease of removal
  7. Jacket: Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.