AMW 1056/1275

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F18333
18 AWG 18 AWG
16 16
168 4.27
17 26

Standards & References

Construction

Resources

There are no downloadable resources for this product.