AWM 3173

90°C/125°C, 600/1000 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.
  • For use as permitted in NEC Article 310 for sizes 14 AWG - 4 AWG.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
7 7
30 0.76
90 2.29
6 8
More Options
20 AWG 20 AWG
10 10
103 2.62
8 11
More Options
18 AWG 18 AWG
16 16
108 2.74
10 15
More Options
16 AWG 16 AWG
26 26
119 3.02
13 20
More Options
14 AWG 14 AWG
41 41
136 3.45
19 29
More Options
12 AWG 12 AWG
65 65
155 3.94
28 41
More Options
10 AWG 10 AWG
105 105
170 4.32
40 59
More Options
14 N/A 14 N/A
7 7
138 3.51
19 29

Standards & References

  • ASTM B3
  • Voltage: 600V, AWM 3237 - 1000V
  • UL 44 - Type SIS; 90°C; 14 - 4 AWG
  • CSA C22.2 No. 127 - Type CL1251; 125°C
  • CSA C22.2 No. 210 - AWM I A/B; 125°C
  • Oil Resistant
  • Gasoline and gasoline vapor resistant
  • Suitable for switchboard wire
  • RoHS-2 Compliant
  • AWM 3173 125°C / 3237 105°C
  • UL 758 - Appliance Wire

Construction

  1. Conductors: Flexible stranded bare copper;
  2. Insulation: Crosslinked Polyethylene (XLPE)
  3. Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.