AWM 3271

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
16 16
110 2.79
9 14
More Options
16 AWG 16 AWG
26 26
123 3.12
13 20
More Options
14 AWG 14 AWG
41 41
138 3.51
19 28
More Options
12 AWG 12 AWG
65 65
157 3.99
27 40
More Options
10 AWG 10 AWG
105 105
181 4.60
41 61
More Options
8 AWG 8 AWG
133 133
257 6.53
72 107
More Options
6 AWG 6 AWG
133 133
335 8.51
121 180
More Options
4 AWG 4 AWG
133 133
60 1.52
385 9.78
174 260
More Options
2 AWG 2 AWG
259 259
458 11.63
265 394
More Options
1 AWG 1 AWG
259 259
536 13.61
339 504

Standards & References

Construction

Resources

There are no downloadable resources for this product.