AWM 3284

Download Category Specifications
Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F06186
6 AWG 6 AWG
259 259
364 9.25
133 198
F04131
4 AWG 4 AWG
420 420
60 1.52
358 9.09
169 252
F1T072
1/0 AWG 1/0 AWG
1064 1064
560 14.22
421 627
F3T054
3/0 AWG 3/0 AWG
1672 1672
680 17.27
638 949
F4T106
4/0 AWG 4/0 AWG
2109 2109
749 19.02
782 1164

Standards & References

Construction

Resources

There are no downloadable resources for this product.