SPEC: 13053

Access Control CMP Non-Shielded

Access Control Doors. 300 Volts 75ºC. Non Shielded CMP/CL3P

Download Category Specifications
PDF Excel Table

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Flame Test: UL 1666 or NFPA 262
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Select a set of products below for more information:
    Stock Code
    Description
    Conductor Size
    AWG
    Number of Conductors
    Nominal Overall Diameter
    inch
    Overall Weight
    lb/1000ft
    UL/NEC
    H91602-1
    22/3PR STR BC OAS - CARD READER 22/3PR STR BC OAS - CARD READER
    22 22
    3/PR 3/PR
    0.405 0.405
    94 94
    CMP/CL3P CMP/CL3P
    18/4C STR BC N/S - LOCK POWER 18/4C STR BC N/S - LOCK POWER
    18 18
    4/C 4/C
    22/4C STR BC N/S - REQUEST EXIT 22/4C STR BC N/S - REQUEST EXIT
    22 22
    4/C 4/C
    22/2C STR BC N/S - DOOR CONTACT 22/2C STR BC N/S - DOOR CONTACT
    22 22
    2/C 2/C

    Standards & References

    • UL 444 Communications Cables (90ºC, 300V)
    • UL 13 Type PLTC-ER sizes 18-12AWG

    Construction

    1. Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red. Overall white jacket with green stripe
    2. Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green. Overall white jacket with purple stripe
    3. Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
    4. Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green. Overall white jacket with Orange stripe
    5. Rip Cord:Rip cord for ease of jacket removal
    6. Jacket: Yellow PVC jacket (see table 2 for other jacket colors)