SPEC: 13055

Access Control CMP Shielded

Access Control Doors. 300 Volts 75ºC. Shielded CMP/CL3P

Download Category Specifications
PDF Excel Table

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Flame Test: UL 1666 or NFPA 262
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Select a set of products below for more information:
    Stock #
    Description
    Size
    AWG
    Number of Conductors
    Nominal Overall Diameter
    Inches
    Overall Weight
    lbs/1000 ft
    UL/NEC
    H91601-1
    22/3PR STR BC OAS - CARD READER 22/3PR STR BC OAS - CARD READER
    22 22
    3/PR 3/PR
    0.412 0.412
    102 102
    CMP/CL3P CMP/CL3P
    18/4C STR BC OAS - LOCK POWER 18/4C STR BC OAS - LOCK POWER
    18 18
    4/C 4/C
    22/4C STR BC OAS - REQUEST EXIT 22/4C STR BC OAS - REQUEST EXIT
    22 22
    4/C 4/C
    22/2C STR BC OAS - DOOR CONTACT 22/2C STR BC OAS - DOOR CONTACT
    22 22
    2/C 2/C

    Standards & References

    • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (90ºC, 300V)
    • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

    Construction

    1. Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red with overall aluminum foil shield. Overall white jacket with green stripe
    2. Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with purple stripe
    3. Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
    4. Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with Orange stripe
    5. Rip Cord:Rip cord for ease of jacket removal
    6. Jacket: Yellow PVC jacket