SPEC: 13108

Broadband Coax - RG58 Tinned Copper Braid Shield

Download Category Specifications
PDF Excel Table

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 50 Ohms Impedance
  • Specifications

    Select a set of products below for more information:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    RG58 RG58
    20 AWG 20 AWG
    1 1
    STC STC
    Solid Solid
    40 1.02
    30 0.76
    0.169 0.43
    22 33
    Tinned Copper Braid Tinned Copper Braid
    COMM/FT6 COMM/FT6
    More Options
    RG58 RG58
    20 AWG 20 AWG
    1 1
    BC BC
    Solid Solid
    40 1.02
    30 0.76
    0.194 0.49
    23 34
    Copper Braid Copper Braid
    COMM/AWM 1354 COMM/AWM 1354

    Standards & References

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.