SPEC: 13113

Broadband Coax - RG59 Dual Shield

Download Category Specifications
PDF Excel Table

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Select a set of products below for more information:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    RG59 RG59
    22 AWG 22 AWG
    1 1
    CCS CCS
    Solid Solid
    60 1.52
    30 0.76
    0.240 0.61
    19 28
    Dual Dual
    CATV CATV

    Standards & References

    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

    Construction

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Aluminum braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.