CAT5E CMP

60°C, 300V

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations TYPE CMP. It may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
8 8
24 AWG 24 AWG
1 1
173 4.41
20 29

Standards & References

  • ETL Listed Type CMP per NEC ARTICLE 800
  • NFPA 262 (UL 910) / CSA FT6
  • ETL VERIFIED TIA/EIA 568-C.2
  • TESTED TO 350 MHZ
  • ROHS-3

Construction

  1. Conductors: 24 AWG SOLID BARE COPPER
  2. Insulation: FEP BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  3. Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  4. Jacket: LS- PVC

Resources

There are no downloadable resources for this product.