SPEC: 13155

Category 6 250 MHz CMR

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 6 unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: <5.00%
  • Mutual Capacitance: <5.60 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: > 500 MOhm/100m
  • Dielectric Strength: 2.5 DCkV/sec
  • Impedance (mean): >100+/- 15% (1 < freq < 250MHz)
  • Propagation Delay Skew: <45 nano sec /100m)
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    23 AWG 23 AWG
    4 4
    18 0.46
    0.213 0.54
    24 36
    Freq.(MHz)
    P.Delay(ns/100m)Max
    31.25
    Attenuation(dB/100m)Max
    1
    62.5
    NEXT(dB/100m) Min
    4
    100
    PSNEXT(dB/100m)Min
    8
    200
    ELFEXT(dB/100m)Min
    10
    250
    PSELFEXT(dB/100m)Min
    16
    TCL(dB/100m) Min
    20
    RL(dB/100m) Min
    25
    2 2
    74.3 74.3
    72.3 72.3
    67.8 67.8
    64.8 64.8
    40 40
    20 20
    570 570
    3.8 3.8
    65.3 65.3
    63.3 63.3
    55.8 55.8
    52.8 52.8
    40 40
    23 23
    552 552
    5.5 5.5
    60.8 60.8
    58.8 58.8
    49.7 49.7
    46.7 46.7
    40 40
    24.5 24.5
    547 547
    6 6
    59.3 59.3
    57.3 57.3
    47.8 47.8
    44.8 44.8
    40 40
    25 25
    545 545
    7.6 7.6
    56.2 56.2
    54.2 54.2
    43.7 43.7
    40.7 40.7
    38 38
    25 25
    543 543
    8.5 8.5
    54.8 54.8
    52.8 52.8
    41.8 41.8
    38.8 38.8
    37 37
    25 25
    542 542
    9.5 9.5
    53.3 53.3
    51.3 51.3
    39.8 39.8
    36.8 36.8
    36 36
    24.3 24.3
    541 541
    10.7 10.7
    51.9 51.9
    49.9 49.9
    37.9 37.9
    34.9 34.9
    35.1 35.1
    23.6 23.6
    540 540
    15.4 15.4
    47.4 47.4
    45.4 45.4
    31.9 31.9
    28.9 28.9
    32 32
    21.5 21.5
    539 539
    19.8 19.8
    44.3 44.3
    42.3 42.3
    27.8 27.8
    24.8 24.8
    30 30
    20.1 20.1
    538 538
    29 29
    39.8 39.8
    37.8 37.8
    21.8 21.8
    18.8 18.8
    27 27
    18 18
    537 537
    32.8 32.8
    38.3 38.3
    36.3 36.3
    19.8 19.8
    16.8 16.8
    26 26
    17.3 17.3
    536 536

    Standards & References

    • UL 444 Listed CMR
    • UL 1666 Standard for Test for Flame Propagation Height of Electrical and Optical-Fiber Cables Installed Vertically in Shafts
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • TIA/EIA 568.D.2 (Cat.6) Standard
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Fluorinated Polyethylene FEP
    3. Rip Cord:Rip cord for ease of jacket removal
    4. Jacket:Flame Retardant Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.