SPEC: 13140

Category 6A CMP

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 6A unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMP (Plenum rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: <4.00%
  • Mutual Capacitance: <5.50 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: >100 MOhm/100m
  • Impedance (mean): >100+/- 15% ohm (1 < freq < 500MHz)
  • Nom Velocity of Propagation : 67%
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    23 AWG 23 AWG
    4 4
    18 0.46
    18 0.46
    0.335 0.85
    43 64
    MHz
    Skew(Max-ns)
    100
    RL(Min-dB)
    1
    200
    IL(Max-dB)
    4
    250
    NEXT(Min-dB)
    8
    300
    PSNEXT(Min-dB)
    10
    400
    ELFEXT(Min-dB)
    16
    500
    PSELFEXT(Min-dB)
    20
    PSANEXT(Min-dB)
    25
    PSAELFEXT(Min-dB)
    31.25
    PD(Max-ns)
    62.5
    20.00 20.00
    2.08 2.08
    74.30 74.30
    72.30 72.30
    67.80 67.80
    64.80 64.80
    67.00 67.00
    67.00 67.00
    583.23 583.23
    45.00 45.00
    23.01 23.01
    3.08 3.08
    65.27 65.27
    63.27 63.27
    55.76 55.76
    52.76 52.76
    67.00 67.00
    66.20 66.20
    583.23 583.23
    45.00 45.00
    24.52 24.52
    5.31 5.31
    60.75 60.75
    58.75 58.75
    49.74 49.74
    46.74 46.74
    67.00 67.00
    60.10 60.10
    583.70 583.70
    45.00 45.00
    25.00 25.00
    5.93 5.93
    59.30 59.30
    57.30 57.30
    47.80 47.80
    44.80 44.80
    67.00 67.00
    58.20 58.20
    583.76 583.76
    45.00 45.00
    25.00 25.00
    7.49 7.49
    56.24 56.24
    54.24 54.24
    43.72 43.72
    40.72 40.72
    67.00 67.00
    54.10 54.10
    583.89 583.89
    45.00 45.00
    25.00 25.00
    8.38 8.38
    54.78 54.78
    52.78 52.78
    41.78 41.78
    38.78 38.78
    67.00 67.00
    52.20 52.20
    583.96 583.96
    45.00 45.00
    24.32 24.32
    9.38 9.38
    53.33 53.33
    51.33 51.33
    39.84 39.84
    36.84 36.84
    67.00 67.00
    50.20 50.20
    539.02 539.02
    45.00 45.00
    23.64 23.64
    10.50 10.50
    51.88 51.88
    49.88 49.88
    37.90 37.90
    34.90 34.90
    67.00 67.00
    48.30 48.30
    539.10 539.10
    45.00 45.00
    21.54 21.54
    14.99 14.99
    47.36 47.36
    45.36 45.36
    31.88 31.88
    28.88 28.88
    65.60 65.60
    42.30 42.30
    539.35 539.35
    45.00 45.00
    20.11 20.11
    19.14 19.14
    44.30 44.30
    42.30 42.30
    27.80 27.80
    24.80 24.80
    62.50 62.50
    38.20 38.20
    539.54 539.54
    45.00 45.00
    18.00 18.00
    27.58 27.58
    39.78 39.78
    37.78 37.78
    21.78 21.78
    18.78 18.78
    58.00 58.00
    32.20 32.20
    539.86 539.86
    45.00 45.00
    17.32 17.32
    31.07 31.07
    38.33 38.33
    36.33 36.33
    19.84 19.84
    16.84 16.84
    56.50 56.50
    30.20 30.20
    539.97 539.97
    45.00 45.00
    16.77 16.77
    34.27 34.27
    37.14 37.14
    35.14 35.14
    18.26 18.26
    15.26 15.26
    55.30 55.30
    28.70 28.70
    540.07 540.07
    45.00 45.00
    15.89 15.89
    40.05 40.05
    35.27 35.27
    33.27 33.27
    15.76 15.76
    12.76 12.76
    53.50 53.50
    26.20 26.20
    540.24 540.24
    45.00 45.00
    15.21 15.21
    45.26 45.26
    33.82 33.82
    31.82 31.82
    13.82 13.82
    10.82 10.82
    52.00 52.00
    24.20 24.20
    540.38 540.38
    45.00 45.00

    Standards & References

    • UL 444 Listed CMP
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568-D.2 (Cat. 6A) Standard
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Fluorinated Polyethylene FPE
    3. Separator:Spline separator cabled and jacketed
    4. Rip Cord:Rip cord for ease of jacket removal
    5. Jacket:Flame Retardant Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.