SPEC: 13143

Category 6A CMR-LP

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 6A unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: Max 4.00%
  • Mutual Capacitance: 56 pF/m
  • Capacitance Unbalance (Pair to Ground): 3.3 pF/m
  • Insulation Resistance: >1000 MOhm-km
  • Impedance (mean): 100+/- 15% (1 < freq < 500MHz)
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    23 AWG 23 AWG
    4 4
    18 0.46
    0.307 0.78
    26 39
    MHz RL IL NEXT PSNEXT PSELFEXT PSANEXT PSAACRF Skew
    (Min-dB) (Min-dB)
    (Max-dB) (Max-dB)
    (Min-dB) (Min-dB)
    (Min-dB) (Min-dB)
    (Min-dB) (Min-dB)
    (Min-dB) (Min-dB)
    (Min-dB) (Min-dB)
    (Max-ns) (Max-ns)
    1 1
    20 20
    2.1 2.1
    74.3 74.3
    72.3 72.3
    72.3 72.3
    67 67
    67 67
    45 45
    4 4
    23 23
    3.8 3.8
    65.3 65.3
    63.3 63.3
    63.3 63.3
    67 67
    66.2 66.2
    45 45
    8 8
    24.5 24.5
    5.3 5.3
    60.8 60.8
    58.8 58.8
    58.8 58.8
    67 67
    60.1 60.1
    45 45
    10 10
    25 25
    5.9 5.9
    59.3 59.3
    57.3 57.3
    57.3 57.3
    67 67
    58.2 58.2
    45 45
    16 16
    25 25
    7.5 7.5
    56.2 56.2
    54.2 54.2
    54.2 54.2
    67 67
    54.1 54.1
    45 45
    20 20
    25 25
    8.4 8.4
    54.8 54.8
    52.8 52.8
    52.8 52.8
    67 67
    52.2 52.2
    45 45
    25 25
    24.3 24.3
    9.4 9.4
    53.3 53.3
    51.3 51.3
    51.3 51.3
    67 67
    50.2 50.2
    45 45
    31.25 31.25
    23.6 23.6
    10.5 10.5
    51.9 51.9
    49.9 49.9
    49.9 49.9
    67 67
    48.3 48.3
    45 45
    62.5 62.5
    21.5 21.5
    15 15
    47.4 47.4
    45.4 45.4
    45.4 45.4
    65.6 65.6
    42.3 42.3
    45 45
    100 100
    20.1 20.1
    19.1 19.1
    44.3 44.3
    42.3 42.3
    42.3 42.3
    62.5 62.5
    38.2 38.2
    45 45
    200 200
    18 18
    27.6 27.6
    39.8 39.8
    37.8 37.8
    37.8 37.8
    58 58
    32.2 32.2
    45 45
    250 250
    17.3 17.3
    31.1 31.1
    38.3 38.3
    36.3 36.3
    36.3 36.3
    56.5 56.5
    30.2 30.2
    45 45
    300 300
    16.8 16.8
    34.3 34.3
    37.1 37.1
    35.1 35.1
    35.1 35.1
    55.3 55.3
    28.7 28.7
    45 45
    400 400
    15.9 15.9
    40.1 40.1
    35.3 35.3
    33.3 33.3
    33.3 33.3
    53.5 53.5
    26.2 26.2
    45 45
    500 500
    15.2 15.2
    45.3 45.3
    33.8 33.8
    31.8 31.8
    31.8 31.8
    52 52
    24.2 24.2
    45 45

    Standards & References

    • UL 444 Listed CMR
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568-D.2 (Cat. 6A) Standard
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:High density polyethylene HDPE
    3. Separator:Spline separator cabled and jacketed
    4. Tape:Non-continuous aluminum tape
    5. Jacket:Fire Resistant Polyvinyl Chloride FR PVC.

    Resources

    There are no downloadable resources for this product.