SPEC: 13146

Category 6E 550 MHz CMP-LP

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 6E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMP (Plenum rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: <5.00%
  • Mutual Capacitance: <5.60 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: >500 MOhm/100m
  • Impedance (mean): >100+/- 15% (1 < freq < 250MHz)
  • Propagation Delay Skew: <45 nano sec /100m
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    23 AWG 23 AWG
    4 4
    14 0.36
    0.228 0.58
    31 46
    Freq.
    (dB/100m)
    Avg.
    Attenuation
    (ns/100m)
    Min.
    NEXT

    Avg.
    ACR
    Std.
    1
    PSNEXT
    Avg.
    PSACR
    Std.
    ACRF
    Avg.
    PS ACRF
    "Std"
    RL
    Avg.
    (MHz)
    Min.
    (dB/100m)
    Avg.
    (dB/100m)
    "Std"
    (dB/100m)
    Avg.
    (dB/100m)
    Std.
    (dB/100m)
    Avg.
    (dB/100m)
    Min.
    2 2
    1.6 1.6
    74.3 74.3
    97.7 97.7
    72.3 72.3
    96.1 96.1
    72.3 72.3
    90.1 90.1
    70.3 70.3
    88.5 88.5
    67.8 67.8
    91.9 91.9
    64.8/td> 82.8 20.0 33.2 64.8/td> 82.8 20.0 33.2
    82.8 82.8
    20.0 20.0
    33.2 33.2
    4 4
    3.8 3.8
    3.5 3.5
    65.1 65.1
    86.5 86.5
    61.3 61.3
    83.0 83.0
    63.1 63.1
    79.9 79.9
    59.3 59.3
    76.4 76.4
    55.5 55.5
    79.7 79.7
    52.5 52.5
    71.3 71.3
    23.1 23.1
    37.7 37.7
    8 8
    5.3 5.3
    5.0 5.0
    60.9 60.9
    81.7 81.7
    55.6 55.6
    76.7 76.7
    58.9 58.9
    75.1 75.1
    53.6 53.6
    70.1 70.1
    49.9 49.9
    73.1 73.1
    46.9 46.9
    65.2 65.2
    24.5 24.5
    37.6 37.6
    10 10
    6.1 6.1
    5.7 5.7
    59.1 59.1
    80.9 80.9
    53.0 53.0
    75.2 75.2
    57.1 57.1
    73.9 73.9
    51.0 51.0
    68.2 68.2
    47.5 47.5
    71.2 71.2
    44.5 44.5
    63.4 63.4
    25.0 25.0
    37.4 37.4
    16 16
    7.5 7.5
    7.2 7.2
    56.3 56.3
    77.5 77.5
    48.8 48.8
    70.3 70.3
    54.3 54.3
    70.6 70.6
    46.8 46.8
    63.4 63.4
    43.7 43.7
    66.7 66.7
    40.7 40.7
    59.4 59.4
    25.0 25.0
    37.6 37.6
    20 20
    8.5 8.5
    8.1 8.1
    54.7 54.7
    77.1 77.1
    46.2 46.2
    70.0 70.0
    52.7 52.7
    69.7 69.7
    44.2 44.2
    61.6 61.6
    41.6 41.6
    64.5 64.5
    38.6 38.6
    57.0 57.0
    25.0 25.0
    38.8 38.8
    25 25
    9.6 9.6
    9.1 9.1
    53.2 53.2
    74.7 74.7
    43.6 43.6
    65.6 65.6
    51.2 51.2
    67.9 67.9
    41.6 41.6
    58.8 58.8
    39.7 39.7
    62.8 62.8
    36.7 36.7
    54.9 54.9
    24.3 24.3
    37.2 37.2
    31.25 31.25
    10.7 10.7
    10.3 10.3
    51.8 51.8
    73.5 73.5
    41 .1 41 .1
    63.2 63.2
    49.8 49.8
    66.4 66.4
    39.1 39.1
    56.1 56.1
    37.8 37.8
    60.5 60.5
    34.8 34.8
    53.0 53.0
    23.6 23.6
    38.1 38.1
    62.5 62.5
    15.4 15.4
    14.6 14.6
    47.3 47.3
    75.9 75.9
    31.9 31.9
    61.3 61.3
    45.3 45.3
    62.1 62.1
    29.9 29.9
    47.5 47.5
    31.8 31.8
    55.2 55.2
    28.8 28.8
    46.3 46.3
    21.5 21.5
    36.6 36.6
    100 100
    19.8 19.8
    18.9 18.9
    44.3 44.3
    66.3 66.3
    24.5 24.5
    47.4 47.4
    42.3 42.3
    58.9 58.9
    22.5 22.5
    40.0 40.0
    27.8 27.8
    49.3 49.3
    24.8 24.8
    41.4 41.4
    20.1 20.1
    33.3 33.3
    200 200
    29.0 29.0
    27.3 27.3
    39.8 39.8
    61.8 61.8
    10.8 10.8
    34.5 34.5
    37.8 37.8
    54.7 54.7
    8.8 8.8
    27.4 27.4
    21.8 21.8
    42.3 42.3
    18.8 18.8
    34.3 34.3
    18.0 18.0
    28.9 28.9
    250 250
    32.8 32.8
    30.7 30.7
    38.3 38.3
    60.3 60.3
    5.5 5.5
    29.6 29.6
    36.3 36.3
    53.3 53.3
    3.5 3.5
    22.6 22.6
    19.8 19.8
    39.5 39.5
    16.8 16.8
    30.7 30.7
    17.3 17.3
    28.8 28.8
    300 300
    - - - -
    33.8 33.8
    - - - -
    58.7 58.7
    - - - -
    24.9 24.9
    - - - -
    51.4 51.4
    - - - -
    17.6 17.6
    - - - -
    35.8 35.8
    - - - -
    26.5 26.5
    - - - -
    28.2 28.2
    400 400
    - - - -
    39.6 39.6
    - - - -
    56.3 56.3
    - - - -
    16.7 16.7
    - - - -
    49.9 49.9
    - - - -
    10.3 10.3
    - - - -
    29.0 29.0
    - - - -
    20.4 20.4
    - - - -
    25.5 25.5
    500 500
    - - - -
    44.7 44.7
    - - - -
    54.8 54.8
    - - - -
    10.1 10.1
    - - - -
    46.7 46.7
    - - - -
    2.0 2.0
    - - - -
    21.9 21.9
    - - - -
    13.3 13.3
    - - - -
    25.4 25.4
    550 550
    - - - -
    46.8 46.8
    - - - -
    54.4 54.4
    - - - -
    7.6 7.6
    - - - -
    46.3 46.3
    - - - -
    0.0 0.0
    - - - -
    19.5 19.5
    - - - -
    11.1 11.1
    - - - -
    24.2 24.2
    600 600
    - - - -
    48.8 48.8
    - - - -
    53.9 53.9
    - - - -
    5.1 5.1
    - - - -
    45.8 45.8
    - - - -
    (2.5) (2.5)
    - - - -
    17.1 17.1
    - - - -
    8.8 8.8
    - - - -
    22.9 22.9

    Standards & References

    • UL 444 Listed CMP
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568.D.2 test to 550MHz, beyond 250MHz only for reference
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Fluorinated Polyethylene FPE
    3. Separator:Spline separator cabled and jacketed
    4. Rip Cord:Rip cord for ease of jacket removal
    5. Jacket:Flame Retardant Polyvinyl Chloride PVC.