H93001

Download Category Specifications
PDF Excel Table

Application

OSDP Composite Cable - Four Cable Component Assemblies

  • Southwire's Access Control Cables are factory assembled bundles for multi-function access control doors. Cables for card reader, lock, door contact, and request to exit devices, are provided in one cable. Installations are simplified and quicker than when four separate common cables are used. Individual component cables are color coded and printed with their design function, for fastest field identification and termination

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
H93001
22 AWG null 22 AWG null

Standards & References

Rating: CMP

  • UL Type: Plenum

Construction

  • Overall Jacket Color: White or Yellow
  • OSDP Cable: Number of Conductors: 2/C 18AWG + 2/C 22AWG SHIELDED Conductors: 18 AWG Stranded Bare Copper / 22 AWG Tinned Copper Insulation: Plenum Polymer on 18 AWG (Blk & Red) & Foam FEP on 22 AWG (Green & White) 22AWG 1pr shielded : Aluminum/Polyester, 24AWG Stranded Tin Copper Low CAP Cable Electricals: 120Ω Impedance; 12.5 pF/ft Capacitance 22AWG Pair Drain Wire: 24AWG Stranded Tin Copper Jacket: Plenum Polymer Jacket Color: White Rip Cord: Nylon Nominal Diameter: 0.220 in.
  • LOCK POWER: 18/4C Number of Conductors: 4/C Conductor: 18AWG Stranded Bare Copper. Insulation: Plenum Polymer Insulation Color Code: Black, Red, White, Green Jacket: Plenum Polymer Jacket Color: White/Orange Stripe Rip Cord: Nylon Nominal Diameter: 0.174 in.
  • REX/SPARE Number of Conductors: 4/C Conductor: 22AWG Stranded Bare Copper. Insulation Plenum Polymer Insulation Color Code: Black, Red, White, Green Jacket: Plenum Polymer Jacket Color: White/Red Stripe Jacket Color: White/Red Stripe Rip Cord: Nylon Nominal Diameter: 0.133 in.
  • DOOR Number of Conductors: 2/C Conductor: 22AWG Stranded Bare Copper. Insulation Plenum Polymer Insulation Color Code: Black, Red Jacket: Plenum Polymer Jacket Color: White/Green Stripe Rip Cord: Nylon Nominal Diameter: 0.116 in.
  • Construction: Four components are cabled together and overall jacketed.
  • Jacket Thickness (inch): 0.015"
  • Jacket Thickness (mm): 0.381
  • Nominal OD (inch): 0.417"
  • Nominal OD (mm): 10.592
  • Nominal Weight (Lbs/Mft): 92.0
  • Nominal Weight (Kg/Km): 136.9

Resources

There are no downloadable resources for this product.