Low Voltage Dimming or Luminaire Cable

SOUTHWIRE PLENUM RATED DIMMING OR LUMINAIRE CABLE

Download Category Specifications
PDF Excel Table

Application & Features

POWER LIMITED CABLE, 75C 300V PLENUM RATED FOR DIMMING, LUMIAIRE OR COMMERCIAL AUDIO, GENERAL PURPOSE SECURITY AND SOUND APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
18 AWG 18 AWG
7 7
154 3.91
17 25
More Options
2 2
16 AWG 16 AWG
7 7
5 0.13
178 4.52
24 36

Standards & References

CMP/CL3P/FPLP

  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • NFPA 262/CSA FT6
  • 75C/300V
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 16 AWG 7 STRAND BC, 2 CONDUCTOR

  1. Jacket: LS-PVC
  2. Shield/Drain: UNSHIELDED
  3. Insulation: LS-PVC, COLORS: VIOLET, PINK

Resources

There are no downloadable resources for this product.