Multi-Conductor Security Plenum Shielded

75°C 300V PLENUM RATED

Download Category Specifications
PDF Excel Table

Application & Features

COMMERCIAL AUDIO, GENERAL PURPOSE POWER LIMITED CIRCUIT CABLE FOR LOW VOLTAGE CABLE APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
22 AWG 22 AWG
7 7
5 0.13
124 3.15
11 17
More Options
3 3
22 AWG 22 AWG
7 7
5 0.13
133 3.38
15 22
More Options
4 4
22 AWG 22 AWG
7 7
5 0.13
142 3.61
18 27
More Options
6 6
22 AWG 22 AWG
7 7
5 0.13
168 4.28
24 36
More Options
8 8
22 AWG 22 AWG
7 7
5 0.13
185 4.70
31 46
More Options
6 6
20 AWG 20 AWG
7 7
5 0.13
192 4.88
33 49
More Options
2 2
18 AWG 18 AWG
7 7
164 4.17
20 29
More Options
3 3
18 AWG 18 AWG
7 7
170 4.32
26 38
More Options
4 4
18 AWG 18 AWG
7 7
186 4.72
33 49
More Options
6 6
18 AWG 18 AWG
7 7
225 5.72
46 69
More Options
8 8
18 AWG 18 AWG
7 7
245 6.22
60 90
More Options
2 2
16 AWG 16 AWG
19 19
5 0.13
176 4.48
25 38
More Options
4 4
16 AWG 16 AWG
19 19
5 0.13
207 5.28
45 67
More Options
2 2
14 AWG 14 AWG
19 19
5 0.13
206 5.23
36 54

Standards & References

Construction

Resources

There are no downloadable resources for this product.