Multi-Conductor Security Riser Unshielded

Multi-Conductor Security Riser Unshielded

75°C 300V RISER RATED

Download Category Specifications:
PDF Excel Table

Application

COMMERCIAL AUDIO, GENERAL PURPOSE POWER LIMITED CIRCUIT CABLE FOR LOW VOLTAGE CABLE APPLICATIONS

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
R20004 2 2 22 AWG 22 AWG 7 7 120 3.05 8 13
R20045 4 4 22 AWG 22 AWG 7 7 6 0.15 149 3.78 16 23
R50003 2 2 16 AWG 16 AWG 19 19 174 4.42 22 33
R50045 4 4 16 AWG 16 AWG 19 19 212 5.38 41 61
R60012 2 2 14 AWG 14 AWG 19 19 223 5.66 36 53
R60014 4 4 14 AWG 14 AWG 19 19 263 6.68 66 99
R70003 2 2 12 AWG 12 AWG 19 19 266 6.76 52 78

Standards & References

Construction

Resources

There are no downloadable resources for this product.