RG59 CCTV

Download Category Specifications
PDF Excel Table

Application & Features

Southwire CCTV Broadband Coax cable, Plenum rated used for security video camera applications. This type coax used to drive video signals for video and telephony signals, community antenna television system, master antenna and for broadband internet access.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
0 0
20 AWG 20 AWG
1 1
196 4.98
25 38

Standards & References

  • NEC Article 725 CL2P
  • NEC Article 800 CMP
  • UL-910 Steiner Tunnel Flame Test
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 22 AWG (1/.025) Soild Bare Copper

  1. Insulation: Foam FEP color natural
  2. Shielding: Polyester/Aluminum Fusible Tape plus 95% Aluminum Braid
  3. Jacket: PVC, Black

Resources

There are no downloadable resources for this product.