Southwire rated CATV (Community Antenna Television) Coax cable. This type coax used to drive video signals for television programming signals, community antenna television system, master antenna and for broadband internet access. Max Temperature Range: + 75°C
Conductor | |||||
No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
More Options |
0
0
|
18 AWG
18 AWG
|
1
1
|
270
6.86
|
25
37
|
More Options |
|
null null
null null
|
|
|
|
Conductors: 18 AWG (1/.040) Copper Clad Steel