SPEC: 10034

Romex® Control & Signal Cable

Class 2 Cable for Low-Voltage Power-Limited Lighting Control and Dimming. 150 Volts. Copper Conductors. SIMpull® Jacket Designed for Easier Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

ROMEX® SIMpull® Low-Voltage Control & Signal Cable is a class 2 power-limited circuit cable for use in lighting control and dimming applications. Rated for 150 volts per NEC Article 725. Temperature range is -20°C to +60°C. Sunlight Resistant

Specifications

Select a set of products below for more information:
Cable Type Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
Romex(R) Control & Signal Cable Romex(R) Control & Signal Cable
16 AWG 16 AWG
2 2
Solid Solid
0.050 0.13
6 0.15
0.106 x 0.186 0.27 x 0.47
16 24
22 33
Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
16 AWG 16 AWG
2 2
0.7 1.78
4.181 6.22
5.037 7.50
0.033 0.05
0.7 1.78
- -
18 18

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 13 Power-Limited Circuit Cables
  • UL 2556 Standard for Safety Wire and Cable Test Methods

Construction

  1. Conductor:Solid copper per ASTM B3
  2. Insulation:All phases are insulated with Polyvinyl Chloride (PVC)
  3. Jacket:Polyvinyl Chloride (PVC) jacket utilizing SIMpull® Technology. Colored light: Blue

Resources

There are no downloadable resources for this product.