SPEC: 46203

CU Compressed 5/8kV NLEPR Insulation 133/100% IL CPE-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Dual Rated UL/CSA. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -40°C for cold bend 1/0 and larger. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Inner Layer Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.545 1.38
115 2.92
0.605 1.54
1x6 1x6
80 2.03
1.518 3.86
1567 2332
1592 722.12
10.6 26.92
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.674 1.71
115 2.92
0.734 1.86
1x4 1x4
110 2.79
1.857 4.72
2583 3844
3194 1448.77
12.9 32.77
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.766 1.95
115 2.92
0.826 2.10
1x3 1x3
110 2.79
2.036 5.17
3496 5203
5078 2303.34
14.2 36.07
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.917 2.33
115 2.92
0.977 2.48
1x2 1x2
110 2.79
2.388 6.07
5208 7750
8400 3810.17
16.7 42.42
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.042 2.65
115 2.92
1.102 2.80
1x1 1x1
110 2.79
2.688 6.83
7024 10453
12000 5443.10
18.8 47.75
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.254 3.19
115 2.92
1.314 3.34
1x1/0 1x1/0
135 3.43
3.160 8.03
9973 14841
18000 8164.66
22.1 56.13
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.034 0.05
0.040 0.06
0.574 + j0.516 0.574 + j0.516
0.204 + j0.041 0.204 + j0.041
1920 1920
135 135
145 145
140 140
154 154
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.026 0.04
0.036 0.05
0.477 + j0.449 0.477 + j0.449
0.102 + j0.036 0.102 + j0.036
2302 2302
200 200
220 220
215 215
240 240
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.021 0.03
0.034 0.05
0.439 + j0.399 0.439 + j0.399
0.065 + j0.034 0.065 + j0.034
2633 2633
265 265
280 280
285 285
320 320
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.018 0.03
0.032 0.05
0.406 + j0.338 0.406 + j0.338
0.041 + j0.032 0.041 + j0.032
3120 3120
355 355
380 380
395 395
440 440
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.015 0.02
0.030 0.04
0.385 + j0.297 0.385 + j0.297
0.03 + j0.03 0.03 + j0.03
3516 3516
430 430
460 460
485 485
545 545
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.013 0.02
0.029 0.04
0.36 + j0.248 0.36 + j0.248
0.023 + j0.029 0.023 + j0.029
4102 4102
530 530
570 570
615 615
685 685

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4-ST1 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  7. Filler: Wax paper filler
  8. Binder: Poly glass tape
  9. Overall Jacket: Thermoplastic Chlorinated Polyethylene (CPE-TP)

Resources

There are no downloadable resources for this product.