Suitable for use as follows:
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Size (AWG) | 1 1 | |
Nom. OD (mils) (mm) | 2243 56.97 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2055 3058 | lbs/1000' kgs/km |
Southwire AlumaFlex Riser MC™ Cable meets or exceeds the requirements of:
Southwire AlumaFlex Riser MC™ Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors and a bare equipment grounding conductor. Conductors are AlumaFlex™ 8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors and an integral polymeric binder jacket is applied under armor for continuous conductor support. Aluminum interlocking armor is applied snuggly over the assembly. An optional overall PVC Jacket can be applied over the armor.