Alumaflex™ Type MC AL Feeder XHHW-2 Conductors with PVC Jacket

4/3 AWG AlumaFlex™ XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Type MC Cable - "flame retardant sunlight resistant PVC Jacket" is suitable for use as follows:

  • Suitable for Wet Location per NEC 330.10(11)
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • As aerial cable on a messenger
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables perNEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
4 AWG 4 AWG
7 7
45 1.14
6 6
1112 28.24
432 643
More Options
3 3
2 AWG 2 AWG
6 6
45 1.14
4 4
1238 31.45
548 815
More Options
3 3
1 AWG 1 AWG
8 8
55 1.40
4 4
1264 32.13
637 947
More Options
4 4
3/0 AWG 3/0 AWG
16 16
55 1.40
4 4
1745 44.33
1300 1935
More Options
3 3
350 KCMIL 350 KCMIL
35 35
65 1.65
2/0 2/0
2064 52.43
1872 2786
More Options
4 4
350 KCMIL 350 KCMIL
35 35
65 1.65
1/0 1/0
2244 57.02
2299 3422
More Options
3 3
500 KCMIL 500 KCMIL
35 35
65 1.65
1/0 1/0
2452 62.30
2813 4187
More Options
4 4
750 KCMIL 750 KCMIL
61 61
80 2.03
300 300
3106 78.89
4750 7068
More Options
4 4
1000 KCMIL 1000 KCMIL
61 61
80 2.03
600 600
3596 91.34
6235 9279

Standards & References

Southwire AlumaFlex™ Type MC Cable - PVC Jacketed meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202"(70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration FirestopSystems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy - PVC Jacketed is constructed with Aluminum Type XHHW-2 conductors rated 90°C wet or dry, and a bare aluminum grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black flame retardant sunlight resistant PVC jacket is applied over the armor. The jacket is available in other colors upon request, subject to economic order quantities.

Resources

There are no downloadable resources for this product.