Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 492 12.51 | mils mm |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 139 207 | lbs/1000' kgs/km |
UPC # | 032886308628 032886308628 |
Southwire SIMpull MC™ Cable meets or exceeds the following requirements:
Southwire SIMpull MC™ THHN/THWN cable is constructed with solid or 19 strand class C compressed copper conductors rated 90ºC dry and a green insulated ground. All phases are covered with a low profile aluminum interlocked armor.