SPEC: 47821

3/C CU 15KV 100% EPR/CPE RHINOPOWERTM Type MP-GC. MSHA Approved

Class B Copper conductors, Ethylene Propylene Rubber (EPR) 100% Insulation Level, Copper Tape Shield, Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Download Category Specifications
PDF Excel Table

Application & Features

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Inner Layer Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Ground Check Size Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
2 AWG 2 AWG
3.0 3.0
7 7
0.268 0.68
175 4.45
0.648 1.65
8 8
145 3.68
1.964 4.99
2366 3521
More Options
1 AWG 1 AWG
3.0 3.0
19 19
0.298 0.76
175 4.45
0.679 1.72
8 8
140 3.56
1.980 5.03
2325 3460
More Options
2/0 AWG 2/0 AWG
3.0 3.0
19 19
0.376 0.96
175 4.45
0.756 1.92
8 8
145 3.68
2.150 5.46
3416 5084
More Options
4/0 AWG 4/0 AWG
3.0 3.0
19 19
0.474 1.20
175 4.45
0.858 2.18
8 8
140 3.56
2.400 6.10
4900 7292
More Options
250 KCMIL 250 KCMIL
3.0 3.0
37 37
0.520 1.32
175 4.45
0.900 2.29
8 8
145 3.68
2.508 6.37
4833 7192
More Options
350 KCMIL 350 KCMIL
3.0 3.0
37 37
0.615 1.56
175 4.45
0.996 2.53
8 8
140 3.56
2.750 6.99
6189 9210
More Options
500 KCMIL 500 KCMIL
3.0 3.0
37 37
0.735 1.87
175 4.45
1.113 2.83
8 8
170 4.32
3.100 7.87
9015 13416

* Strand count meets minimum number per ASTM

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Rated Strength (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 90C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.046 0.07
0.042 0.06
453 205.48
23.5 59.69
164 164
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.042 0.06
0.041 0.06
572 259.45
23.7 60.20
187 187
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.036 0.05
0.038 0.06
910 412.77
25.8 65.53
246 246
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.030 0.04
0.035 0.05
1447 656.35
28.8 73.15
325 325
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.028 0.04
0.034 0.05
1710 775.64
30.0 76.20
359 359
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.025 0.04
0.033 0.05
2394 1085.90
33.0 83.82
438 438
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.021 0.03
0.031 0.05
3420 1551.28
37.2 94.49
536 536

* Ampacities based upon ICEA S-75-381 Table I-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Size Stock Number Jacket Color
#2 #2
6741859 6741859
Orange Orange

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  1. Conductor: Class B compact stranded bare copper per ASTM B3 and ASTM B496
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: Ethylene Propylene Rubber (EPR) 100% and 133% Insulation Level
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductors: Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  7. Ground Check: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  8. Filler: Rubber Fillers as needed
  9. Reinforcement: Tape and Reinforcing twine applied over the core for improved mechanical integrity and ease of stripping
  10. Jacket: Black, mold cured, single layer, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  11. Reflective Stripe: Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.