Suitable for installation in Cable Trays and Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications.
Cond. Size | 350 KCMIL 350 KCMIL | |
Conductor Number | 1.0 1.0 | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
Inner Layer Thickness (mils) (mm) | 95 2.41 | mils mm |
Approx. OD (in) (cm) | 0.841 2.14 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 1080 1607 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 1218 1813 | lbs/1000' kgs/km |
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.