SPEC: 10108

Flat Jacketed Heavy Duty 600 Volt Cable Type THW

600V, Water Well Cable, Moisture Resistant, PVC Insulation, Flat Parallel, Black PVC Jacket. Rated 75°C,

Download Category Specifications
PDF Excel Table

Application & Features

For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a Black Polyvinyl Chloride (PVC) material. Oil resistant. Used in both high temperature and low temperature wells

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
7 7
0.070 0.18
45 1.14
45 1.14
0.260 x 0.595 0.66 x 1.51
38 57
115 171
More Options
14 AWG 14 AWG
3 3
7 7
0.070 0.18
45 1.14
45 1.14
0.255 x 0.765 0.65 x 1.94
50 74
150 223
More Options
12 AWG 12 AWG
2 2
19 19
0.090 0.23
45 1.14
45 1.14
0.280 x 0.660 0.71 x 1.68
60 89
150 223
More Options
12 AWG 12 AWG
3 3
19 19
0.090 0.23
45 1.14
45 1.14
0.280 x 0.814 0.71 x 2.07
80 119
192 286
More Options
10 AWG 10 AWG
2 2
19 19
0.117 0.30
45 1.14
45 1.14
0.310 x 0.730 0.79 x 1.85
96 143
202 301
More Options
10 AWG 10 AWG
3 3
19 19
0.117 0.30
45 1.14
45 1.14
0.310 x 0.940 0.79 x 2.39
128 190
266 396
More Options
8 AWG 8 AWG
2 2
19 19
0.143 0.36
60 1.52
45 1.14
0.370 x 0.850 0.94 x 2.16
133 198
280 417
More Options
8 AWG 8 AWG
3 3
19 19
0.143 0.36
60 1.52
45 1.14
0.370 x 1.120 0.94 x 2.84
184 274
381 567
More Options
6 AWG 6 AWG
3 3
19 19
0.179 0.45
60 1.52
45 1.14
0.404 x 1.282 1.03 x 3.26
294 438
530 789
More Options
4 AWG 4 AWG
3 3
19 19
0.226 0.57
60 1.52
45 1.14
0.460 x 1.447 1.17 x 3.68
437 650
731 1088
More Options
2 AWG 2 AWG
3 3
19 19
0.286 0.73
60 1.52
45 1.14
0.512 x 1.656 1.30 x 4.21
695 1034
1045 1555
More Options
1/0 AWG 1/0 AWG
3 3
19 19
0.361 0.92
80 2.03
60 1.52
0.610 x 2.170 1.55 x 5.51
1059 1576
1739 2588
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
80 2.03
60 1.52
0.680 x 2.425 1.73 x 6.16
1313 1954
2003 2981
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
80 2.03
60 1.52
0.800 x 2.814 2.03 x 7.15
2094 3116
2985 4442
More Options
350 KCMIL 350 KCMIL
3 3
37 37
0.661 1.68
95 2.41
80 2.03
0.955 x 3.508 2.43 x 8.91
3404 5066
4582 6819

*Conductor number does not include ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
14 AWG 14 AWG
2 2
2.631 3.92
3.170 4.72
0.058 0.09
65 29.48
2.4 6.10
20 20
25 25
14 AWG 14 AWG
3 3
2.631 3.92
3.170 4.72
0.058 0.09
98 44.45
3.1 7.87
20 20
25 25
12 AWG 12 AWG
2 2
1.662 2.47
2.002 2.98
0.054 0.08
104 47.17
2.6 6.60
25 25
30 30
12 AWG 12 AWG
3 3
1.662 2.47
2.002 2.98
0.054 0.08
156 70.76
3.3 8.38
25 25
30 30
10 AWG 10 AWG
2 2
1.040 1.55
1.253 1.86
0.050 0.07
166 75.30
2.9 7.37
35 35
40 40
10 AWG 10 AWG
3 3
1.040 1.55
1.253 1.86
0.050 0.07
249 112.94
3.8 9.65
35 35
40 40
8 AWG 8 AWG
2 2
0.653 0.97
0.786 1.17
0.052 0.08
264 119.75
3.4 8.64
50 50
55 55
8 AWG 8 AWG
3 3
0.653 0.97
0.786 1.17
0.052 0.08
396 179.62
5.6 14.22
50 50
55 55
6 AWG 6 AWG
3 3
0.411 0.61
0.495 0.74
0.051 0.08
629 285.31
6.4 16.26
65 65
75 75
4 AWG 4 AWG
3 3
0.258 0.38
0.310 0.46
0.048 0.07
1001 454.05
7.2 18.29
85 85
95 95
2 AWG 2 AWG
3 3
0.162 0.24
0.195 0.29
0.045 0.07
1592 722.12
8.3 21.08
115 115
130 130
1/0 AWG 1/0 AWG
3 3
0.102 0.15
0.122 0.18
0.044 0.07
2534 1149.40
10.9 27.69
150 150
170 170
2/0 AWG 2/0 AWG
3 3
0.081 0.12
0.097 0.14
0.043 0.06
3194 1448.77
12.1 30.73
175 175
195 195
4/0 AWG 4/0 AWG
3 3
0.051 0.08
0.062 0.09
0.041 0.06
5078 2303.34
14.1 35.81
230 230
260 260
350 KCMIL 350 KCMIL
3 3
0.031 0.05
0.039 0.06
0.040 0.06
8400 3810.17
17.5 44.45
310 310
350 350

* Inductive impedance is based on non-ferrous conduit with one diameter spacing.

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Class B, stranded soft drawn bare copper per ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW
  3. Ground:Green Polyvinyl Chloride (PVC) Type THW
  4. Jacket:Black Polyvinyl Chloride (PVC)