Flat Jacketed Heavy Duty Type THW

Rated 75°C, 600V, Water Well Cable, Moisture Resistant

Download Category Specifications
PDF Excel Table

Application

  • For use in residential, farm and industrial water well applications
  • Grounded and ungrounded water well cable systems

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
563677
3 3
14 AWG 14 AWG
7 7
45 1.14
14 14
151 224
563678
2 2
12 AWG 12 AWG
19 19
45 1.14
12 12
150 224
563679
3 3
12 AWG 12 AWG
19 19
45 1.14
12 12
193 287
563680
2 2
10 AWG 10 AWG
19 19
45 1.14
10 10
202 301
563681
3 3
10 AWG 10 AWG
19 19
45 1.14
10 10
267 397
563682
2 2
8 AWG 8 AWG
19 19
60 1.52
10 10
280 417
563683
3 3
8 AWG 8 AWG
19 19
60 1.52
10 10
382 568
563685
3 3
6 AWG 6 AWG
19 19
60 1.52
8 8
531 790
563686
3 3
4 AWG 4 AWG
19 19
60 1.52
8 8
1447 36.75
731 1088
563687
3 3
2 AWG 2 AWG
19 19
60 1.52
6 6
1656 42.06
1046 1556
563688
3 3
1/0 AWG 1/0 AWG
19 19
80 2.03
6 6
1740 2589

Standards & References

  • Industry standard for electrical submersible pumping (ESP) water systems
  • Meets NEC® code for submersible pump grounding requirements
  • UL Standard 83
  • UL Type THN Conductors

Construction

  1. Premium 600 volt cable featuring stranded copper conductors with a moisture resistant plastic insulation
  2. Conductors are assembled parallel and yellow with black, red, and green extruded color stripes
  3. Conductor polarity is accomplished by extruded color green, red and black